(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For automobile repair work, etc.
[Features]
· A sander disc that is clog-proofed for excellent durability.
· The special surface processing prevents clogging and scorching.
Part Number |
---|
A120-C710D-125-0-MGV01 |
A180-C710D-125-0-MGV00 |
A240-C710D-125-0-MGV01 |
A320-C710D-125-0-MGV00 |
A320-C710D-125-0-MGV01 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Presence of a Hole |
---|---|---|---|---|---|---|---|---|
฿ 1,172.56 | NCA POLISHING TOOL | 10 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 120 | Available | ||
฿ 1,151.72 | NCA POLISHING TOOL | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | 180 | None | ||
฿ 1,208.74 | NCA POLISHING TOOL | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 240 | Available | ||
฿ 1,151.37 | NCA POLISHING TOOL | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 320 | None | ||
฿ 1,164.04 | NCA POLISHING TOOL | 10 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 320 | Available |
Loading...
Type | Sander Paper | Work Piece | General Steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum / Plastic | Outer Diameter Size(mm) | 125 |
---|---|---|---|---|---|
Abrasive Grain | Alundum | Connection Model | Magic | With / Without Pattern Coating | None |
Quantity(Sheets) | 50 | Use | (1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles | Base Material | Cwt |
Pattern Image | NA |
How can we improve?
How can we improve?