(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Effective for polishing in order to remove coating film or rust, and also polishing non-ferrous metal.
Part Number |
---|
SN1002P-36 |
SN1002P-46 |
SN1002P-60 |
SN1002P-80 |
SN1002P-120 |
SN1002P-WA60 |
SN1002P-WA80 |
SN1002P-WA120 |
SN1802P-36 |
SN1802P-46 |
SN1802P-60 |
SN1802P-80 |
SN1802P-120 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Internal Diameter (mm) | Particle Size (#) | abrasive grain | Number Contained In A Packet (Sheets) | Manufacturer Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,817.93 | NRB GRIND STONES | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | 100 | 15 | 36 | C | 20 | SN T27 2G100 X 2P X 15C 36 | ||
฿ 1,817.93 | NRB GRIND STONES | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | 100 | 15 | 46 | C | 20 | SN T27 2G100 X 2P X 15C 46 | ||
฿ 1,817.93 | NRB GRIND STONES | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | 100 | 15 | 60 | C | 20 | SN T27 2G100 X 2P X 15C 60 | ||
฿ 1,817.93 | NRB GRIND STONES | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) | 100 | 15 | 80 | C | 20 | SN T27 2G100 X 2P X 15C 80 | ||
฿ 1,817.93 | NRB GRIND STONES | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | 100 | 15 | 120 | C | 20 | SN T27 2G100 X 2P X 15C 120 | ||
฿ 1,817.93 | NRB GRIND STONES | 1 Pack(s) | 20 Pieces Per Package | 6 Day(s) | 100 | 15 | 60 | WA | 20 | SN T27 2G100 X 2P X 15WA 60 | ||
฿ 1,817.93 | NRB GRIND STONES | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | 100 | 15 | 80 | WA | 20 | SN T27 2G100 X 2P X 15WA 80 | ||
฿ 1,817.93 | NRB GRIND STONES | 1 Pack(s) | 20 Pieces Per Package | 6 Day(s) | 100 | 15 | 120 | WA | 20 | SN T27 2G100 X 2P X 15WA 120 | ||
฿ 1,852.33 | NRB GRIND STONES | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 180 | 22 | 36 | C | 10 | SN T27 2G180 X 2P X 22C 36 | ||
฿ 1,852.33 | NRB GRIND STONES | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 180 | 22 | 46 | C | 10 | SN T27 2G180 X 2P X 22C 46 | ||
฿ 1,852.33 | NRB GRIND STONES | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 180 | 22 | 60 | C | 10 | SN T27 2G180 X 2P X 22C 60 | ||
฿ 1,852.33 | NRB GRIND STONES | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 180 | 22 | 80 | C | 10 | SN T27 2G180 X 2P X 22C 80 | ||
฿ 1,852.33 | NRB GRIND STONES | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 180 | 22 | 120 | C | 10 | SN T27 2G180 X 2P X 22C 120 |
Loading...
Object to be ground | Copper Material / Aluminum / Non-metal | Features | Cutting Capacity Emphasis | Lamination(Sheets) | 2P |
---|---|---|---|---|---|
Maximum operating rotation speed(m/s) | 80 | Reinforcing material (glass cloth)(Sheets) | 2 | Dedicated pad | Use a dedicated pad. |
How can we improve?
How can we improve?