1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Legicut T【12 Pieces Per Package】

YNS POLISHING TOOL

Legicut T
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,928.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A safe design featuring reinforcements on both sides. Long service life at a low cost. Case shipping that can also be used as a store POP. Sold in convenient sheets of 12.

Part Number
KRC-305E
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,928.81

YNS POLISHING TOOL 1 Pack(s)

12 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Flat work material general steel Abrasive material AZ
Particle Size(#) 36 Outer Diameter(mm) 305 Blade thickness(mm) 2.5
Internal Diameter(mm) 25.4 Features Durability emphasized Packaging Quantity(Sheets) 12