(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is excellent in sharpness and durability. For metal.
Part Number |
---|
MNS-100-2.2-15-A46S |
MNS-125-2.2-20-A46S |
MNS-125-2.2-22-A46S |
MNS-150-2.2-20-A46S |
MNS-150-2.2-22-A46S |
MNS-180-2.2-20-A46S |
MNS-180-2.2-22-A46S |
MNS-205-2.2-22-A46S |
MNS-205-2.2-25.4-A46S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outside Diameter (mm) | Inner Diameter (mm) | Number of packages (pcs) |
---|---|---|---|---|---|---|---|---|---|
฿ 551.92 | RST GRIND STONES | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 100 | 15 | 10 | ||
฿ 1,157.38 | RST GRIND STONES | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 125 | 20 | 10 | |
฿ 1,157.38 | RST GRIND STONES | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 125 | 22 | 10 | |
฿ 1,309.32 | RST GRIND STONES | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 150 | 20 | 10 | |
฿ 1,309.32 | RST GRIND STONES | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 150 | 22 | 10 | |
฿ 3,673.91 | RST GRIND STONES | 1 Pack(s) | 25 Pieces Per Package | 6 Day(s) | 180 | 20 | 25 | ||
฿ 3,673.91 | RST GRIND STONES | 1 Pack(s) | 25 Pieces Per Package | 3 Day(s) | 180 | 22 | 25 | ||
฿ 3,900.95 | RST GRIND STONES | 1 Pack(s) | 25 Pieces Per Package | 6 Day(s) | 205 | 22 | 25 | ||
฿ 4,041.19 | RST GRIND STONES | 1 Pack(s) | 25 Pieces Per Package | Available | 8 Day(s) | 205 | 25.4 | 25 |
Loading...
Product Model | Flat | Work Material | General Steel / Alloy Steel | Abrasive | A |
---|---|---|---|---|---|
Particle Size(#) | 46 | Hardness | S | Blade Thickness(mm) | 2.2 |
Maximum Operating Peripheral Speed(m/s) | 72 |
How can we improve?
How can we improve?