1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engine Cutter Commando for Metals【5 Pieces Per Package】

RST GRIND STONES

Engine Cutter Commando for Metals
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,165.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Outstanding sharpness and incredible durability. Uses a new ceramic abrasive material and dedicated bond with a tough sintered structure. Cutting wheel (for metals) that supports high-speed rotation with three to four pieces reinforced.

Part Number
ECC-355-4.0-30.5-A30R
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 4,165.00

RST GRIND STONES 1 Pack(s)

5 Pieces Per Package

16 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material Stainless Steel Abrasive A
Particle Size(#) 30 Hardness R Outside Diameter(mm) 355
Blade Thickness(mm) 4 Inner Diameter(mm) 30.5 Maximum Operating Peripheral Speed(m/s) 100
Maximum Operating Rotational Speed(rpm) 5300 Number of packages(pcs) 5

Please check the type/dimensions/specifications of the part ECC-355-4.0-30.5-A30R in the Engine Cutter Commando for Metals series.