1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EX Series for Metal Green【10 Pieces Per Package】

RST GRIND STONES

EX Series for Metal Green
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,187.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carefully selected materials and incredible technology ensure 100% quality. Each one exerts a completely different feeling of extra sharpness. A safe design featuring double-sided reinforcement. Secure use from predetermined length cutting to severe conditions, industrial to household work. High quality cutting grindstone demonstrates more than 3 times the cutting power and durability compared to standard types.

Part Number
EX-105-2.5-15-PA30P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,187.62

RST GRIND STONES 1 Pack(s)

10 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel Abrasive PW
Particle Size(#) 30 Hardness P Outside Diameter(mm) 105
Blade Thickness(mm) 2.5 Inner Diameter(mm) 15 Maximum Operating Peripheral Speed(m/s) 80
Number of packages(pcs) 10