XEBEC Meister Finish / Ceramic Fiber Stick Grindstone (Round Bar)

Caution
Product Description
Xebec's ceramic grinding stone uses superior crystals. An entirely different structure. A revolutionary grindstone that "doesn't bend," "doesn't break," and "doesn't chip."
The ceramic fiber uses a crystal structure ideal for polishing to achieve excellent polishing effects. Ceramic fiber is made into a unique braided structure. Will not break, even at high speeds.
[Features]
· The ceramic fiber uses a crystal structure ideal for polishing to achieve excellent polishing effects.
· The structure aligned in two directions realizes side slip prevention, improved polishing and improved grindstone strength.
· The uniform fiber diameter achieves a highly homogeneous precision on the face.
· There is no scattering as with abrasive grains and therefore no linear scratches.
· The shape of the grindstone can be freely changed depending on the application.
· Ceramic fiber is made into a unique braided structure.
· Handles high speed rotation effectively, with no "broom shape" from the tip splitting apart.
· By bringing the cutting edge of the ceramic fiber tip across the whole surface of the round bar, both the tip and the side can be used to polish.