XEBEC Brush for Surfaces Cap Type

Caution
Product Description
Features high grinding force with our original brush material (ceramic fiber). The sharpness remains constant throughout. The shape of the brush does not change.
[Features]
· A ceramic grindstone is used for the wire base material.
· Ceramic fiber is used as the grinding material, and abrasive grains are not used at all.
· Removes burrs on wire ends, and finishes edges.
· Mounted on mechanical devices, such as machining centers, robots, drilling machines, etc., it realizes automated deburring and cutter mark removal.
· Can be used by installation on mechanical devices such as milling chucks and drill chucks.
· Optimal for surface polishing and fine deburring of automotive components, aircraft parts, and machine components.
· Fine burrs with a base thickness of 0.1 mm or less are surely and efficiently removed post-machining.