1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Standard optical tube L-501 (Hozan) (Part Number)

STANDARD LENS BARREL L-501

Standard optical tube L-501 (Hozan)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,555.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard equipped standard lens barrel.
[Features]
· With lens filter.
* This product does not include an ocular lens.
[Applications]
· Ideal for the lens barrels of microscopes.

 
Part Number
L-501
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,555.83

STANDARD LENS BARREL L-501 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Overall Magnification(x) 2 / 1 Size L-50 Standard Product Mounting Strut Diameter mmφ: 20 Accessory: Lens filter ocular lens not included
Diopter Adjustment Single-Eye Adjustable Type: ±5Dptr Operating Distance(mm) 80 Pint Adjustment Lens barrel - vertical type
Telescopic Type 45° Inclination Angle Pupillary Distance Adjustable Range 55 to 74 mm, Left/Right Interlocked

Please check the type/dimensions/specifications of the part L-501 in the Standard optical tube L-501 (Hozan) series.