1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stand Magnifier No.1650

NGS MICROSCOPE

Stand Magnifier No.1650
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,115.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A flexible standard loupe with a lens that can be positioned freely.
[Features]
· Base is made of heavy cast iron, making the stand stable.
· Enables use of both hands, making it very convenient.
· Includes a flexible tube that enables the lens to be positioned freely.
[Applications]
· For detailed work and on-site inspections.

 
Part Number
NO.1650
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,115.72

NGS MICROSCOPE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Model Stand Loupe Magnification(x) 2.5 With/Without Light Not Included
Lens dimension(mm) φ90 Mounting Type Stand Type Flexible Arm Mass(g) 890
Material Lens: Glass; Base: Cast Iron

Please check the type/dimensions/specifications of the part NO.1650 in the Stand Magnifier No.1650 series.