1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stand magnifier w/ clip

NGS MICROSCOPE

Stand magnifier w/ clip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,320.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stand magnifier with clip for various purposes, from confirmation of blade tip to checking small parts.
[Features]
· Optical equipment useful for soldering.
[Applications]
· For detailed work and on-site inspections.

 
Part Number
CS-65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,320.00

NGS MICROSCOPE 1 Piece(s) 46 Day(s)

Loading...

  1. 1

Basic Information

Product Model Stand Loupe Magnification(x) 2.5 With/Without Light Not Included
Lens dimension(mm) φ 65 Mounting Type Table Stand Type Mass(g) 520
Material Lens: Glass; Base: Cast Iron

Please check the type/dimensions/specifications of the part CS-65 in the Stand magnifier w/ clip series.