1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FS-i Series Dust-Proof and Waterproof Scales, Check Scale

FS-i Series Dust-Proof and Waterproof Scales, Check Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30,967.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dust-proof, waterproof FS-i series scales.
[Features]
· Capacity: 6 kg to 30 kg. minimum display: 1 g to 5 g.
· IP65-rated protection from dust and water: Weighing can be performed in locations with high dust levels or where there are concerns of water leakage.
· LCD with backlight, g and kg modes.
· Small built-in lead battery allows for portability and operation where an AC power supply is not available.
(The NP4-6 from Yuasa Corporation can be used.)
[Application]
· For packaging crops at farms and on-site processing at various factories in the food industry, etc.
· For checking the filling weight of powders, etc.

Part Number
FS-6KI
FS-15KI
FS-30KI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Details of the dust-proof and waterproof performance Capacity
(kg)
Details of dust-proof and waterproof function Weight
(kg)

฿ 30,967.38

AAD BALANCES 1 Piece(s) 45 Day(s) 1060001250250Dust-proof and water-proof protection degree IP656-8.1

฿ 30,967.38

AAD BALANCES 1 Piece(s) 45 Day(s) 10150002250250Dust-proof and water-proof protection degree IP6515Dust-proof and waterproof performance (Dust-proof and waterproof protection degree IP65)8.1

฿ 41,091.71

AAD BALANCES 1 Piece(s) 45 Day(s) 10300005300380-30Dust-proof and waterproof performance (Dust-proof and waterproof protection degree IP65)14.9

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible None PC Connection Function Yes (Options including a cable are required.) Printer Connection Function Yes (An optional component may be required as well as cable and others.)
Dust-proof and waterproof function Available PC Connection-Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php Printer Connection Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php
Power Supply Power supply cable (standard accessory) or built-in rechargeable battery (HC-02i, sold separately) % Minimum Display(%) 1