1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Measuring Data Logger

AAD PERIPHERAL

Measuring Data Logger
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,914.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stores the measurement value of electronic balances or scales.
· For remote locations, cleanrooms, and the use of multiple measuring instruments.
· It can save approx. 5,000 measurement data events with date and time.
· Stored weighing data can be easily loaded via CSV file from USB port to PC (no need for dedicated software).
· A dedicated power supply is not required (can be used by simply connecting to a meter or PC).
· Suitable for locations where PC and printer cannot be brought in, such as remote locations and cleanrooms.

Part Number
AD-1688
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,914.00

AAD PERIPHERAL 1 Piece(s) 61 Day(s) 10

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Main Body Applicable Models, Series For information regarding supported models, see http://www.aandd.co.jp/adhome/products/balance/ad1688.html.
Weight(kg) Approx. 60 g Special Notes For A & D Power Supply Unnecessary (supplied from a measuring apparatus or a PC)
Accessory RS-232C Communication Cable (3 types), USB Extension Cable Packaging Quantity(Base/Piece) 1

Please check the type/dimensions/specifications of the part AD-1688 in the Measuring Data Logger series.