1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GF Series Basic General-Purpose Electronic Balance (GF-800)

AAD BALANCES

GF Series Basic General-Purpose Electronic Balance (GF-800)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Basic balance model electronic balance with high basic performances and manual calibration using an external weight.
[Features]
· Capacity: 210 g to 8,100 g, minimum display: 0.001 g to 0.1 g.
· Versatile electronic balance.
· Material of weighing pan: SUS316.
· g / number / % / carat / momme (pearl measurement unit) mode.
· Direct data transfer to personal computers: Special software WinCT that can import weighing data to personal computers can be used.
[Application]
· Weighing food and industrial raw materials such as powders and liquids.
· Weighing in weight inspection of finished products of industrial parts.
· Incorporating weighing parts in systems of industrial factories.
· Preparing and weighing physical and chemical samples.

Part Number
GF-800 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Capacity
(kg)
Weight
(kg)

฿ 61,987.43

฿ 52,906.27

AAD BALANCES 1 Piece(s) 61 Day(s) 8100.001128128-3.8

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible None PC Connection Function Yes (Options including a cable are required.) Printer Connection Function Yes (An optional component may be required as well as cable and others.)
Dust-proof and waterproof function None PC Connection-Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php Printer Connection Compatible Optional Items No Option Required
Power Supply AC Adapter (Standard Accessory) % Minimum Display(%) 1

Please check the type/dimensions/specifications of the part GF-800 in the GF Series Basic General-Purpose Electronic Balance series.

Products with similar specification

Part Number
GF-3000
GF-8000
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Capacity
(kg)
Weight
(kg)

฿ 36,667.40

1 Piece(s) 61 Day(s) 31000.011651653.14.3

฿ 52,667.00

1 Piece(s) 61 Day(s) 81000.11651658.14.3