1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scale With Validation (Digital Work Scale) SJ Series

AAD BALANCES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,792.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

A simple, easy to use work scale.
[Features]
· For transaction proof (certified product) Accuracy Class 3, and fine measurement with high resolution.
· Large liquid crystal display: distinctly displays characters at a height of 25 mm, large weighing pan. (230 × 190 mm)
· Auto power off, tare function.
· Double power supply type. (AC adapter: sold separately / dry cell battery: sold separately)
· Battery power is approximately 2,000 hours. (when using alkaline batteries at 20°C)
[Application]
· Processing sites of various factories such as crop packing at the farm or the food industry.
· The product can be used for transactions, certification activities, etc. specified by the Measurement Law.

Part Number
SJ-2000-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,792.94

AAD BALANCES 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 2000
Minimum Display(g) 2 Measurement Plate Shape Square Plate Dry Cell Battery Compatible Available
PC Connection Function No (Cannot be connected) Measurement Plate Dimensions D(mm) 190 Measurement Plate Dimensions W(mm) 230
Printer Connection Function No (Cannot be connected) Dust-proof and waterproof function None Operating region Regional District 1
Capacity(kg) 2 Region details Hokkaido, Aomori, Iwate, Miyagi, Akita Weight(kg) 1.9
Power Supply D Batteries x 4 (Sold Separately) or AC Adapter (AX-TB196 Sold Separately) % Minimum Display(%) 1

Please check the type/dimensions/specifications of the part SJ-2000-1 in the Scale With Validation (Digital Work Scale) SJ Series series.