1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SC/SE Series Option (SCE-02)

AAD BALANCES OPTION

SC/SE Series Option (SCE-02)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· SC/SE series dedicated options.
· SCE-02: USB interface.
· SCE-03: RS-232C, Comparator/Relay Output

 
Part Number
SCE-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOptions

฿ 3,333.87

AAD BALANCES OPTION 1 Piece(s) 45 Day(s) 10USB Interface

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Option Applicable Models, Series SC/SE
Special Notes For A & D Packaging Quantity(Base/Piece) 1

Please check the type/dimensions/specifications of the part SCE-02 in the SC/SE Series Option series.

Products with similar specification

Part Number
SCE-03
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOptions

฿ 6,458.64

1 Piece(s) 45 Day(s) 10RS-232C / Comparator Output, Relay Output