1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scale Dips

NGS SCALE

Scale Dips
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 516.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Scale ideal for accurate scribing work and for measuring width, height, and depth.
[Features]
· It can be installed on a JIS size linear scale.
· With a locking screw, it is possible to fix the stopper at any arbitrary position on the scale in order to take dimension measurements.
[Applications]
· Can be used for measurement from the end face, scribing work, and dimension measuring for metal and wood processing.

Features

●Convenient fine adjustment function with circular/arc skeleton scribing from transfer of dimensions.

Usage

●For transferring dimension.

Specification

●Nominal Dimension (mm):150
●Total Length(mm):150
●Board Thickness(mm):3.2
●SPQ(piece):6

Materials

●Main Body: Carbon Steel Tools
Part Number
SD-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 516.00

NGS SCALE 1 Piece(s) 46 Day(s)

Loading...

  1. 1
 

Basic Information

Measuring Range(mm) 150 Material Brass Calibration Supported
Straight Scale Size For 150 mm Thickness(mm) 5 Length(mm) 15
Type For 150 mm Scales