1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Gauge, Digital Indicator

NGS DIAL GAUGE

Dial Gauge, Digital Indicator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,440.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dial gauge that is ideal for displacement measurements such as plane contour, workpiece mounting quality evaluation, shaft runout and perpendicularity, etc.
[Features]
· It is a high cost performance model with an easy-to-see digital display.
· With hold function.
· With auto off function. (Approximately 5 minutes)
· Scale interval 0.01 mm, measurement range 12.7 mm.
· Comes with two back covers, a flat type and a type with lug.
[Applications]
· Can be used for displacement measurements such as plane contour, workpiece mounting quality evaluation, perpendicularity, etc.

What is dial gauge

Gauge head uses cogwheel to spin around, then utilize the movement
of pointer to present measuring result's comparison measuring instrument.
 
• Parts of dial gauge


What's comparison measuring instrument

Unlike the direct measuring value reading of varnier caliper and micro
meter ,which needs to be compared with other standards to get the
reading value and measuring error.
Comparison measuring instrument must have a comparison standard.
 

Standardize methods of using

Usually not to use alone, should be used with holding device to
hold on stem. Most of the base is magnetic base, measuring 
error will occur while using stem and arm, however, it will have
accurate measurement by looking at measuring variation.
It's a very convenient tool to use.
In the working place, we need direct measuring
value reading and measuring of parallelism, flatness,
and core degree. Dial gauge would be the
most convenient tool to use.
  Using example

Fine adjustment device
if the megnetic base is with fine adjustment device,
it would easy to set on.




Types of Dial gauge

 

Standard type

Gauge head and spindle can be moved up and down.

Lever type

Use the principle of leverage to expand the move of gauge head, it's
also called dial indicator. The gauge head is small and the angle can
be changed freely, it's convenient for small space measurement.

Long stroke type

Long dial gauge with wider measuring area.


Examples of using Dial gauge

Holdng position
Dial gauge can not be correctly
used only from fixing the jig.
  • When measuring flat surface,
    make sure spindle (gauge head) is
    perpendicularto the surface.
  • When measuring the outside of
    the cylinder, spindle should be
    perpendicular with the axis of
    cylinder.
01 Usedial gauge to measure
cylinder foundness of lathe processing.
02 To measure concave and
convex of end surface.


Examples of using Dial indicator

01 To measure the vise on lathe.02-1 During process of lathe, set the workpiece on scroll chuck, then measure the deformation of cylinder surface.02-2 To measure the inner core degree.
03 Convenience of perform measurement
of narrower groove surface or to make
measurement that's more precise than
dial gauge.
The more parallel of the gauge head
and measuring surface, the more it
will be measured accurately.
To measure the inner core degree.
*Inaccuracy will occur if magneticbase
doesn't have fine adjustment device or is place at a inconvenient location.
! Gauge head should be parallel with measuring surface and right angle with measuring direction.
Part Number
DEI-127
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,440.00

NGS DIAL GAUGE 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Use Standard Type Display Method Digital Maximum Measuring Length (Adjustment Range)(mm) 6 ~ 20
Scale Interval / Minimum Display(mm) 0.01 Waterproof Function Not Included With / Without measurement data output terminal Not Included
Measuring Range(mm) 0~12.7 Measurement element Steel ball Scale Specification(mm) Digital
Measuring Force(N) 1.5 or Less Power Supply CR2032 (Lithium Battery) for Tests, 1 Piece Minimum Reading(mm) 0.01
Accuracy ±20(μm)

Please check the type/dimensions/specifications of the part DEI-127 in the Dial Gauge, Digital Indicator series.