(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Vernier calipers with fine feed function ideal for measuring large workpieces.
[Features]
· High cost-effectiveness model.
· Easy-to-read digital display.
· With preset function.
· Vernier can feed finely.
[Application]
· Available for outside, inside and step measurement.
Type | Standard Calipers | Display Method | Digital | Maximum Measuring Length (Adjustment Range(mm) | 701 ~ 1,000 |
---|---|---|---|---|---|
Waterproof Function | Not Included | With / Without measurement data output terminal | Not Included | Depth Bar W / WO | Not Included |
Measuring Range(mm) | 0–1000 | A(mm) | 1222 | B(mm) | 216 |
C(mm) | 50 | D(mm) | 125 | E(mm) | 129 |
F(mm) | 75 | G(mm) | 31 | Minimum Reading(mm) | 0.01 |
Instrument Error(mm) | ±0.10 | Power Supply | CR2032 (lithium battery) for testing x 1 included | Material | Stainless Steel |
Please check the type/dimensions/specifications of the part D-1000 in the Digital Long Vernier Calipers series.
How can we improve?
How can we improve?