1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Vernier Calipers With Carbide Tip (Part Number)

NGS CALIPERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Dial Vernier Calipers With Carbide Tip
  • Dial Vernier Calipers With Carbide Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,226.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Vernier calipers with carbide tips (internal and external measuring faces) that are ideal for measuring rough-machined products, castings and abrasive stones, etc.
[Features]
· Calipers with a built-in dial. Measurements can be read directly from the dial face without referring to the Vernier scale.
· Includes a depth measuring blade and capable of taking the 4 measurements: outer diameter, inner diameter, depth and level difference.
· Silver finish.
[Application]
· Ideal for measuring castings and abrasive stones, etc.
· Can be used for measuring outer diameters, inner diameters, differences in height and depths.

 
Part Number
DVC-30W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Maximum measuring length
(mm)
Instrument Error
(mm)

฿ 10,833.67

NGS CALIPERS 1 Piece(s) 45 Day(s) 201 ~ 3000–300400103186059251745300±0.04

Loading...

  1. 1

Basic Information

Type Standard Calipers Display Method Dial Waterproof Function Not Included
With / Without measurement data output terminal Not Included Depth Bar W / WO Included Minimum Reading(mm) 0.02
Material Stainless Steel 1 Rotation of The Indicator(mm) 2

Please check the type/dimensions/specifications of the part DVC-30W in the Dial Vernier Calipers With Carbide Tip series.

Products with similar specification

Part Number
DVC-15W
DVC-20W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaximum Measuring Length (Adjustment Range
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Maximum measuring length
(mm)
Instrument Error
(mm)

฿ 5,226.07

1 Piece(s) 45 Day(s) 101 ~ 1500–15023677164058211638150±0.03

฿ 7,678.11

1 Piece(s) 45 Day(s) 151 ~ 2000–20028590195059241638200±0.03