1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure GGX 25-Wide

Tape Measure GGX 25-Wide
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,081.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Elastomer cover focusing on excellent fit (good grip concept).
· Hook protector to prevent scratching of claws and building materials.
· Uses high-durability nylon coating.
· Uses rust-resistant stainless steel spring.

Part Number
GGX25-55
GGX25-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Weight
(g)

฿ 1,081.27

KDS CONVEX 1 Piece(s) 1 Day(s) 5.5350

฿ 1,238.27

KDS CONVEX 1 Piece(s) 10 Day(s) 7.5450

Loading...

  1. 1

Basic Information

Tape Width(mm) 25 Scale Indicator Both Sides Standard JIS Class 1
Product Type Body Tape material Steel Tape Coating Nylon Coat
Spring material Stainless Steel Hook protector Protector used