(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The height is designed with the jaw depth of the vise in mind.
· A thin type that's convenient for machining through holes close to the end face of a workpiece (especially the step type).
· A 2-piece set.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | D (mm) | E (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,149.12 | NBY VISES | 1 Piece(s) | 3 Day(s) | 160 | 30 | - | - | 0.6 | ||
฿ 6,243.23 | NBY VISES | 1 Piece(s) | 6 Day(s) | 160 | 35 | - | - | 0.7 | ||
฿ 6,337.34 | NBY VISES | 1 Piece(s) | 5 Day(s) | 160 | 40 | - | - | 0.8 | ||
฿ 6,549.37 | NBY VISES | 1 Piece(s) | 6 Day(s) | 160 | 45 | - | - | 0.9 | ||
฿ 7,350.98 | NBY VISES | 1 Piece(s) | 6 Day(s) | 160 | 50 | - | - | 1 | ||
฿ 7,355.62 | NBY VISES | 1 Piece(s) | 6 Day(s) | 160 | 51 | - | - | 1.03 | ||
฿ 7,476.64 | NBY VISES | 1 Piece(s) | 6 Day(s) | 160 | 52 | - | - | 1.05 | ||
฿ 7,479.74 | NBY VISES | 1 Piece(s) | 6 Day(s) | 160 | 53 | - | - | 1.07 | ||
฿ 7,482.84 | NBY VISES | 1 Piece(s) | 6 Day(s) | 160 | 54 | - | - | 1.09 | ||
฿ 7,838.14 | NBY VISES | 1 Piece(s) | 5 Day(s) | 160 | 55 | - | - | 1.1 | ||
฿ 7,882.10 | NBY VISES | 1 Piece(s) | 6 Day(s) | 160 | 56 | - | - | 1.13 | ||
฿ 7,963.81 | NBY VISES | 1 Piece(s) | 6 Day(s) | 160 | 57 | - | - | 1.15 | ||
฿ 8,295.00 | NBY VISES | 1 Piece(s) | 5 Day(s) | 200 | 40 | - | - | 1.06 | ||
฿ 8,913.34 | NBY VISES | 1 Piece(s) | 6 Day(s) | 200 | 45 | - | - | 1.19 | ||
฿ 9,130.02 | NBY VISES | 1 Piece(s) | 6 Day(s) | 200 | 50 | - | - | 1.32 | ||
฿ 9,151.71 | NBY VISES | 1 Piece(s) | 5 Day(s) | 200 | 55 | - | - | 1.46 | ||
฿ 9,330.63 | NBY VISES | 1 Piece(s) | 6 Day(s) | 200 | 60 | - | - | 1.6 | ||
฿ 9,333.73 | NBY VISES | 1 Piece(s) | 6 Day(s) | 200 | 61 | - | - | 1.62 | ||
฿ 9,338.38 | NBY VISES | 1 Piece(s) | 6 Day(s) | 200 | 62 | - | - | 1.65 | ||
฿ 9,341.48 | NBY VISES | 1 Piece(s) | 6 Day(s) | 200 | 63 | - | - | 1.67 | ||
฿ 9,739.18 | NBY VISES | 1 Piece(s) | 6 Day(s) | 200 | 64 | - | - | 1.7 | ||
฿ 9,208.00 | NBY VISES | 1 Piece(s) | 6 Day(s) | 200 | 65 | - | - | 1.73 | ||
฿ 10,301.86 | NBY VISES | 1 Piece(s) | 6 Day(s) | 200 | 67 | - | - | 1.78 | ||
฿ 6,836.48 | NBY VISES | 1 Piece(s) | 3 Day(s) | 160 | 30 | 3 | 10 | 0.47 | ||
฿ 6,932.14 | NBY VISES | 1 Piece(s) | 8 Day(s) | 160 | 35 | 3 | 10 | 0.58 | ||
฿ 7,314.48 | NBY VISES | 1 Piece(s) | 3 Day(s) | 160 | 40 | 3 | 10 | 0.67 | ||
฿ 7,629.78 | NBY VISES | 1 Piece(s) | 5 Day(s) | 160 | 45 | 3 | 10 | 0.77 | ||
฿ 8,195.55 | NBY VISES | 1 Piece(s) | 5 Day(s) | 160 | 50 | 3 | 10 | 0.87 | ||
฿ 7,775.00 | NBY VISES | 1 Piece(s) | 6 Day(s) | 160 | 51 | 3 | 10 | 0.9 | ||
฿ 8,203.30 | NBY VISES | 1 Piece(s) | 5 Day(s) | 160 | 52 | 3 | 10 | 0.92 | ||
฿ 7,780.00 | NBY VISES | 1 Piece(s) | 6 Day(s) | 160 | 53 | 3 | 10 | 0.94 | ||
฿ 8,406.03 | NBY VISES | 1 Piece(s) | 6 Day(s) | 160 | 54 | 3 | 10 | 0.96 | ||
฿ 8,839.94 | NBY VISES | 1 Piece(s) | 5 Day(s) | 160 | 55 | 3 | 10 | 0.97 | ||
฿ 9,004.91 | NBY VISES | 1 Piece(s) | 6 Day(s) | 160 | 56 | 3 | 10 | 1.02 | ||
฿ 9,163.69 | NBY VISES | 1 Piece(s) | 6 Day(s) | 160 | 57 | 3 | 10 | 1.03 | ||
฿ 9,733.12 | NBY VISES | 1 Piece(s) | 5 Day(s) | 200 | 40 | 3 | 10 | 0.9 | ||
฿ 9,989.10 | NBY VISES | 1 Piece(s) | 5 Day(s) | 200 | 45 | 3 | 10 | 1.03 | ||
฿ 10,164.92 | NBY VISES | 1 Piece(s) | 6 Day(s) | 200 | 50 | 3 | 10 | 1.15 | ||
฿ 10,188.17 | NBY VISES | 1 Piece(s) | 6 Day(s) | 200 | 55 | 3 | 10 | 1.3 | ||
฿ 10,367.09 | NBY VISES | 1 Piece(s) | 6 Day(s) | 200 | 60 | 3 | 10 | 1.44 | ||
฿ 10,370.19 | NBY VISES | 1 Piece(s) | 6 Day(s) | 200 | 61 | 3 | 10 | 1.46 | ||
฿ 10,374.84 | NBY VISES | 1 Piece(s) | 6 Day(s) | 200 | 62 | 3 | 10 | 1.49 | ||
฿ 10,376.39 | NBY VISES | 1 Piece(s) | 6 Day(s) | 200 | 63 | 3 | 10 | 1.5 | ||
฿ 10,736.34 | NBY VISES | 1 Piece(s) | 6 Day(s) | 200 | 64 | 3 | 10 | 1.54 | ||
฿ 10,739.44 | NBY VISES | 1 Piece(s) | 6 Day(s) | 200 | 65 | 3 | 10 | 1.56 | ||
฿ 11,495.54 | NBY VISES | 1 Piece(s) | 6 Day(s) | 200 | 67 | 3 | 10 | 1.62 |
Loading...
C(mm) | 8 | Material | S50C | Heat Treatment | Tempering HRC47-53 |
---|
How can we improve?
How can we improve?