1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mounting Bolt Set

NBY VISES

Mounting Bolt Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,949.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A component of Machine Vise Series · A mounting bolt.
·Compatible vise: LT200M,LT250M,LT-HPD80E
·Compatible slot width: 22 mm
·Set contents: TNM2220 (T-slot nut), FNM0020 (flange nut), BM20100 (stud bolt)

 
Part Number
BTS-22A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,949.25

NBY VISES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Compatible Vise LT200M、LT250M、LT-HPD80E Compatible Groove Width(mm) 22

Please check the type/dimensions/specifications of the part BTS-22A in the Mounting Bolt Set series.