(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optional parts for the machining vise series.
Please check the type/dimensions/specifications of the part LT150LJA in the Loctite Precision Machine Vise Jaws series.
Part Number |
---|
LT100MJA |
LT125MJA |
LT150MJA |
LT200MJA |
LT250MJA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J | K | Screw Diameter | Compatible Vise |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,692.83 | 1 Piece(s) | 3 Day(s) | 101 | 32 | 14 | 60 | 18 | 9 | 14 | 9 | 14 | 3.5 | 4 | M 8 | LT100M、LT100MC、LT100SP、LTM100WL | ||
฿ 7,115.14 | 1 Piece(s) | 6 Day(s) | 126 | 38 | 19 | 77 | 21 | 13 | 19 | 13 | 19 | 3.5 | 4 | M12 | LT125M、LT125SP | ||
฿ 8,097.78 | 1 Piece(s) | 5 Day(s) | 151 | 44.2 | 19 | 100 | 24 | 13 | 19 | 13 | 19 | 4.5 | 5 | M12 | LT150M、LT150MC、LT-HPD150 | ||
฿ 15,015.58 | 1 Piece(s) | 5 Day(s) | 202 | 57 | 29 | 119 | 31 | 17 | 25 | 17 | 29 | 5.5 | 6 | M16 | LT200M | ||
฿ 16,980.87 | 1 Piece(s) | 6 Day(s) | 253 | 75.5 | 34 | 140 | 41 | 17 | 25 | 17 | 34 | 5.5 | 6 | M16 | LT250M |
How can we improve?
How can we improve?