1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Pull Down Vise Mouthpiece Coarse【2 Pieces Per Package】 (Part Number)

NBY VISES

Pull Down Vise Mouthpiece Coarse
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,457.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard clamp (coarse) for pull-down vise (free jaw vise).

 
Part Number
PV3-JA-A
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Model A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J Screw Diameter

฿ 5,184.66

NBY VISES 1 Pack(s)

2 Pieces Per Package

8 Day(s) PV-31201101520703060111711M10

Loading...

  1. 1