(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard clamp (coarse) for pull-down vise (free jaw vise).
Part Number |
---|
PV0-JA-A |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Compatible Model | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,457.72 | NBY VISES | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | PV-0 | 46 | 30 | 9 | 12 | 26 | 20 | - | 5.5 | 9.5 | 5.5 | M5 |
Loading...
Please check the type/dimensions/specifications of the part PV0-JA-A in the Pull Down Vise Mouthpiece Coarse series.
Part Number |
---|
PV1-JA-A |
PV2-JA-A |
PV3-JA-A |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Compatible Model | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,614.94 | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | PV-1 | 62 | 40 | 10 | 13 | 36 | 25 | - | 6.5 | 11 | 7 | M6 | ||
฿ 3,988.39 | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | PV-2 | 85 | 60 | 12 | 16.5 | 56 | 36 | - | 9 | 14 | 9 | M8 | ||
฿ 5,184.66 | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | PV-3 | 120 | 110 | 15 | 20 | 70 | 30 | 60 | 11 | 17 | 11 | M10 |
How can we improve?
How can we improve?