1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pull Down Vise Mouthpiece Coarse【2 Pieces Per Package】

Pull Down Vise Mouthpiece Coarse
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,457.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard clamp (coarse) for pull-down vise (free jaw vise).

 
Part Number
PV0-JA-A
PV1-JA-A
PV2-JA-A
PV3-JA-A
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Model A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J Screw Diameter

฿ 2,457.72

NBY VISES 1 Pack(s)

2 Pieces Per Package

8 Day(s) PV-046309122620-5.59.55.5M5

฿ 2,614.94

NBY VISES 1 Pack(s)

2 Pieces Per Package

8 Day(s) PV-1624010133625-6.5117M6

฿ 3,988.39

NBY VISES 1 Pack(s)

2 Pieces Per Package

8 Day(s) PV-285601216.55636-9149M8

฿ 5,184.66

NBY VISES 1 Pack(s)

2 Pieces Per Package

8 Day(s) PV-31201101520703060111711M10

Loading...

  1. 1