(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pin Vise K-502

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of K-502

  • Single Product/Set Classification
    Single Item
  • Overall Length(mm)
    108
  • Applicable Size(㎜φ)
    0~1.2
  • Weight(g)
    21
  • Features
    For drilling work on precision parts and substrates. Compact single head type.
Part Number
K-502
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 410.39

HAND TOOLS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Overall Length(mm)
    108
  • Applicable Size(㎜φ)
    0~1.2
  • Weight(g)
    21
  • Features
    For drilling work on precision parts and substrates. Compact single head type.

Product Description

Fine drill pin vise for applications including but not limited to grasping small diameter drills and rotating them, including grasping pin (rod) shaped objects securely.
[Features]
· As the main body is compact, it is easy to see the work at hand.
· Also, there is less load in continuous work as it is a light finish.
· Body is rather thick which makes it easy to apply force, and it has line knurling which makes it anti-slip and easy toturn.
[Applications]
·It canalso be used for drilling on precision parts and substrates, for plastic models, for etching by grasping a needle (probe), etc.
· A fixed-type collet, body-integral, compact single-head type.

Specifications of K-502

  • Single Product/Set Classification
    Single Item
  • Overall Length(mm)
    108
  • Applicable Size(㎜φ)
    0~1.2
  • Weight(g)
    21
  • Features
    For drilling work on precision parts and substrates. Compact single head type.
Part Number
K-502
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 410.39

HAND TOOLS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1