1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Block Scraped Finish

Long Block Scraped Finish
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 55,204.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

FC250/annealed long block with lapped finish.

 
Part Number
BP61H
BP62H
BP63H
BP64H
BP65H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
The number of ribs
(Book)
Weight
(kg)

฿ 55,204.38

NBY BASE 1 Piece(s) 7 Day(s) 100100300151514250.0110.011113

฿ 182,642.14

NBY BASE 1 Piece(s) 7 Day(s) 150150600243129280.0170.017244

฿ 305,351.95

NBY BASE 1 Piece(s) 7 Day(s) 200200600242019300.0170.017280

฿ 376,405.10

NBY BASE 1 Piece(s) 7 Day(s) 2002001000301413.5320.0250.0253120

฿ 581,400.47

NBY BASE 1 Piece(s) 7 Day(s) 2502501000353535400.0250.0253200

Loading...

  1. 1

Basic Information

Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)