(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieve large fastening strength in restricted spaces. Can be used with two clamping methods.
Part Number |
---|
HEC1600 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | R (mm) | Compatible T Groove Width (mm) | Clamp Range (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,737.45 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 160 | 50 | 76 | 38 | 46 | 30 | 22.5 | 50 | 23.6 | 15 | 0 | 70 | 21 | 15.7 | 24 | 1.25 | M14 | 16 | 0 - 70 | 1.9 |
Loading...
Material | Main unit: bainite cast iron, clamp :S45C | Heat Treatment | Main Body: Annealed, Clamp: Hardened | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part HEC1600 in the Helical clamp series.
Part Number |
---|
HEC1203 |
HEC1204 |
HEC1205 |
HEC1601 |
HEC1602 |
HEC1603 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | R (mm) | Compatible T Groove Width (mm) | Clamp Range (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,000.09 | 1 Piece(s) | 5 Day(s) | 110 | 34 | 24.5 | 54 | 31.5 | 22 | 17 | 16 | 10 | 8 | 60 | 135 | 14 | 11.5 | 19 | 2.5 | M10 | 12 | 60 - 135 | 1.2 | ||
฿ 6,413.96 | 1 Piece(s) | 5 Day(s) | 110 | 34 | 24.5 | 54 | 31.5 | 22 | 17 | 16 | 10 | 8 | 120 | 195 | 17 | 11.5 | 19 | 2.5 | M10 | 12 | 120 - 195 | 1.7 | ||
฿ 7,474.09 | 1 Piece(s) | 5 Day(s) | 110 | 34 | 24.5 | 54 | 31.5 | 22 | 17 | 16 | 10 | 8 | 180 | 255 | 20 | 11.5 | 19 | 2.5 | M10 | 12 | 180 - 255 | 2.2 | ||
฿ 5,392.02 | 1 Piece(s) | 5 Day(s) | 122 | 50 | 40 | 36 | 46 | 30 | 22.5 | 25 | 23.6 | 15 | 25 | 70 | 20 | 15.7 | 24 | 1.25 | M14 | 16 | 25 - 70 | 1.7 | ||
฿ 6,609.36 | 1 Piece(s) | 5 Day(s) | 122 | 50 | 40 | 36 | 46 | 30 | 22.5 | 25 | 23.6 | 15 | 50 | 120 | 21 | 15.7 | 24 | 2.5 | M14 | 16 | 50 - 120 | 2.2 | ||
฿ 8,627.20 | 1 Piece(s) | 5 Day(s) | 122 | 50 | 40 | 36 | 46 | 30 | 22.5 | 25 | 23.6 | 15 | 100 | 220 | 21 | 15.7 | 24 | 3.75 | M14 | 16 | 100 - 220 | 3.3 |
How can we improve?
How can we improve?