1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Helical clamp (Part Number)

NBY JIGS PARTS

Helical clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,472.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieve large fastening strength in restricted spaces. Can be used with two clamping methods.

 
Part Number
HEC1400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
R
(mm)
Compatible T Groove Width
(mm)
Clamp Range
(mm)
Mass
(kg)

฿ 3,704.12

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 1403455.55430.52217311080451413.5190.75M12140 - 450.7

Loading...

  1. 1

Basic Information

Material Main unit: bainite cast iron, clamp :S45C Heat Treatment Main Body: Annealed, Clamp: Hardened Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part HEC1400 in the Helical clamp series.

Products with similar specification

Part Number
HEC1203
HEC1204
HEC1205
HEC1401
HEC1402
HEC1403
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
R
(mm)
Compatible T Groove Width
(mm)
Clamp Range
(mm)
Mass
(kg)

฿ 5,000.09

1 Piece(s) 5 Day(s) 1103424.55431.5221716108601351411.5192.5M101260 - 1351.2

฿ 6,413.96

1 Piece(s) 5 Day(s) 1103424.55431.52217161081201951711.5192.5M1012120 - 1951.7

฿ 7,474.09

1 Piece(s) 5 Day(s) 1103424.55431.52217161081802552011.5192.5M1012180 - 2552.2

฿ 3,472.75

1 Piece(s) 5 Day(s) 1103424.55431.522171610815451413.5190.75M121415 - 450.6

฿ 3,975.41

1 Piece(s) 5 Day(s) 1103424.55431.52217161083075413.5191.25M121430 - 750.8

฿ 5,118.00

1 Piece(s) 5 Day(s) 1103424.55431.5221716108601351413.5192.5M121460 - 1351.2