(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hold down toggle clamp 6833 made of SS400 and zinc plating.
Bolt Diameter x Length(mm) | M8x45 | Overall length X Overall height(mm) | 206x86 | Mass(kg) | 0.39 |
---|---|---|---|---|---|
Material | SS400 | Surface Treatment | Zinc Plating | Tightening Force O1(kN) | 1.8 |
Tightening Force O2(kN) | 2.5 | A(mm) | 8 | B(mm) | 58 |
C(mm) | 28.5 | D(mm) | 6.5 | E(mm) | 40 |
F(mm) | 8 | G(mm) | 24 | H(mm) | 71 |
I(mm) | 15 | J(mm) | 7 | K(mm) | 42.5 |
L(mm) | 38 | M(mm) | 23 | N(mm) | 6–8 |
How can we improve?
How can we improve?