1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Draw Clamp (Part Number)

NBY JIGS PARTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,243.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The workpiece is fixed in place by pulling it in from below. Minimal interference with the blade, ideal for 5-axis and composite machine clamps.

 
Part Number
DRC-3016N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(g)

฿ 2,812.65

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 47Left M30×3.526.436M16×20~1783.222145

Loading...

  1. 1

Basic Information

Material SCM440 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part DRC-3016N in the Draw Clamp series.

Products with similar specification

Part Number
DRC-1608N
DRC-2412N
DRC-3408F
DRC-4412F
DRC-5616F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(g)

฿ 2,243.00

1 Piece(s) 5 Day(s) 27Left M16×213.921M8 x 1.250–1042.111.620

฿ 2,505.93

1 Piece(s) 5 Day(s) 37.5Left M24×320.927.5M12×1.750~1563.217.270

฿ 2,303.98

1 Piece(s) 5 Day(s) 27341412M8 x 1.250–1045.52235

฿ 2,630.05

1 Piece(s) 5 Day(s) 37.5442215M12×1.750~1566.630110

฿ 3,020.80

1 Piece(s) 5 Day(s) 47562618M16×20~178938220