(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The workpiece is fixed in place by pulling it in from below. Minimal interference with the blade, ideal for 5-axis and composite machine clamps.
Material | SCM440 | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part DRC-2412N in the Draw Clamp series.
Part Number |
---|
DRC-1608N |
DRC-3016N |
DRC-3408F |
DRC-4412F |
DRC-5616F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,243.00 | 1 Piece(s) | 5 Day(s) | 27 | Left M16×2 | 13.9 | 21 | M8 x 1.25 | 0–10 | 4 | 2.1 | 11.6 | 20 | ||
฿ 2,812.65 | 1 Piece(s) | 5 Day(s) | 47 | Left M30×3.5 | 26.4 | 36 | M16×2 | 0~17 | 8 | 3.2 | 22 | 145 | ||
฿ 2,303.98 | 1 Piece(s) | 5 Day(s) | 27 | 34 | 14 | 12 | M8 x 1.25 | 0–10 | 4 | 5.5 | 22 | 35 | ||
฿ 2,630.05 | 1 Piece(s) | 5 Day(s) | 37.5 | 44 | 22 | 15 | M12×1.75 | 0~15 | 6 | 6.6 | 30 | 110 | ||
฿ 3,020.80 | 1 Piece(s) | 5 Day(s) | 47 | 56 | 26 | 18 | M16×2 | 0~17 | 8 | 9 | 38 | 220 |
How can we improve?
How can we improve?