(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It will be the spacer part of the Clamp Unit 7112 series. By combining various parts (base part and support part), the height can be changed to suit the workpiece.
Material | S45C | Heat Treatment | Hardening | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part 7110FB-12-1 in the Start Element 7110FB series.
Part Number |
---|
7110FB-16-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,403.02 | 1 Piece(s) | 5 Day(s) | 12 | 30 | 78 | 14 | 25.6 | 24.8 | 22 | 33 | M16 | 0.19 |
How can we improve?
How can we improve?