(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An inexpensive, compact clamp. The free swivel makes it easy to attach and detach workpieces.
Part Number |
---|
SS-16105B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | H min (mm) | H max (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,257.93 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 50 | 20 | 68 | 25 | 105 | 25 | 40 | M16 | 36 | 27 | 14 | 7.5 | M8 | 108 | 120 | 1.23 |
Loading...
Material | S45C | Heat Treatment | Hardening | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part SS-16105B in the Swing Clamp Set S Type series.
Part Number |
---|
SS-08050A |
SS-08060A |
SS-08070A |
SS-16120B |
SS-16135B |
SS-16150B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | H min (mm) | H max (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,008.91 | 1 Piece(s) | 5 Day(s) | 20 | 12 | 30 | 11 | 50 | 15 | 21 | M8 | 17 | 12 | 6 | - | - | 50 | 60 | 0.16 | ||
฿ 2,170.78 | 1 Piece(s) | 5 Day(s) | 20 | 12 | 30 | 11 | 60 | 15 | 21 | M8 | 17 | 12 | 6 | - | - | 60 | 70 | 0.19 | ||
฿ 2,214.73 | 1 Piece(s) | 5 Day(s) | 20 | 12 | 30 | 11 | 70 | 15 | 21 | M8 | 17 | 12 | 6 | - | - | 70 | 80 | 0.22 | ||
฿ 4,949.37 | 1 Piece(s) | 3 Day(s) | 50 | 20 | 68 | 25 | 120 | 25 | 40 | M16 | 36 | 27 | 14 | 7.5 | M8 | 123 | 135 | 1.38 | ||
฿ 5,247.75 | 1 Piece(s) | 3 Day(s) | 50 | 20 | 68 | 25 | 135 | 25 | 40 | M16 | 36 | 27 | 14 | 7.5 | M8 | 138 | 150 | 1.53 | ||
฿ 5,428.22 | 1 Piece(s) | 5 Day(s) | 50 | 20 | 68 | 25 | 150 | 25 | 40 | M16 | 36 | 27 | 14 | 7.5 | M8 | 153 | 165 | 1.68 |
How can we improve?
How can we improve?