1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Swing Clamp Set S Type (Part Number)

NBY JIGS PARTS

Swing Clamp Set S Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,008.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An inexpensive, compact clamp. The free swivel makes it easy to attach and detach workpieces.

 
Part Number
SS-16090B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
H min
(mm)
H max
(mm)
Mass
(kg)

฿ 4,077.46

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 50206825902540M163627147.5M8931051.08

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SS-16090B in the Swing Clamp Set S Type series.

Products with similar specification

Part Number
SS-08050A
SS-08060A
SS-08070A
SS-16105B
SS-16120B
SS-16135B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
H min
(mm)
H max
(mm)
Mass
(kg)

฿ 2,008.91

1 Piece(s) 5 Day(s) 20123011501521M817126--50600.16

฿ 2,170.78

1 Piece(s) 5 Day(s) 20123011601521M817126--60700.19

฿ 2,214.73

1 Piece(s) 5 Day(s) 20123011701521M817126--70800.22

฿ 4,257.93

1 Piece(s) 5 Day(s) 502068251052540M163627147.5M81081201.23

฿ 4,949.37

1 Piece(s) 3 Day(s) 502068251202540M163627147.5M81231351.38

฿ 5,247.75

1 Piece(s) 3 Day(s) 502068251352540M163627147.5M81381501.53