(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Simply insert into the T-groove. Useful for receiving cutting resistance from the side.
G(mm) | 15 | I(mm) | 5 | Material | S45C |
---|---|---|---|---|---|
Heat Treatment | Annealed | Surface Treatment | Black oxide finish |
Please check the type/dimensions/specifications of the part SID18A in the Side Jack A Type series.
Part Number |
---|
SID14A |
SID16A |
SID20A |
SID22A |
SID24A |
SID28A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A h8 (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | H (mm) | J (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,710.87 | 1 Piece(s) | 5 Day(s) | 14 | 38 | 75 | 19 | 5 | 15 | 25 | 75 | 0.34 | ||
฿ 2,222.72 | 1 Piece(s) | 5 Day(s) | 16 | 50 | 100 | 19 | 3 | 15 | 25 | 75 | 0.65 | ||
฿ 4,130.38 | 1 Piece(s) | 5 Day(s) | 20 | 75 | 125 | 25 | 5 | 30 | 25 | 75 | 1.8 | ||
฿ 4,138.13 | 1 Piece(s) | 5 Day(s) | 22 | 75 | 125 | 25 | 3 | 30 | 25 | 75 | 1.85 | ||
฿ 6,708.41 | 1 Piece(s) | 5 Day(s) | 24 | 100 | 150 | 32 | 8 | 40 | 50 | 100 | 3.6 | ||
฿ 6,723.90 | 1 Piece(s) | 5 Day(s) | 28 | 100 | 150 | 32 | 4 | 40 | 50 | 100 | 3.7 |
How can we improve?
How can we improve?