1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thrust Pad

Thrust Pad
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 234.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use in combination with grub screw (SGT) set. Effective when workpiece surfaces are uneven or tilted. Can be tilted to 5°.

 
Part Number
STP-12
STP-16
STP-20
STP-25
STP-32
STP-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Compatible Model

฿ 234.58

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 127104.642.54SGT-M6

฿ 244.60

NBY JIGS PARTS 1 Piece(s) 10 Day(s) 169126.1544SGT-M8

฿ 287.03

NBY JIGS PARTS 1 Piece(s) 10 Day(s) 2011158.16517SGT-M10

฿ 319.54

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 2513188.17633SGT-M12

฿ 482.56

NBY JIGS PARTS 1 Piece(s) 9 Day(s) 32152212.17.5759SGT-M16

฿ 729.56

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 40162815.689105SGT-M20

Loading...

  1. 1

Basic Information

Material SUM22L Heat Treatment Carburizing and Quenching HRC50-60