1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Stopper bolt (SSB-B) (Part Number)

NBY JIGS PARTS

Stopper bolt (SSB-B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 108.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For positioning the workpiece, or as a stopper, etc. The spherical part has been quenched. Excellent Abrasion Resistance.

 
Part Number
SSB-M12X60-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Screw Diameter

฿ 193.10

NBY JIGS PARTS 1 Piece(s) 5 Day(s) -M12X1.756054.81921.98R2068M12

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Spherical parts are quenched at HRC45 or greater Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SSB-M12X60-B in the Stopper bolt (SSB-B) series.

Products with similar specification

Part Number
SSB-M10X60-B
SSB-M10X70-B
SSB-M12X50-B
SSB-M12X70-B
SSB-M16X50-B
SSB-M6X30-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Screw Diameter

฿ 233.62

1 Piece(s) Same day -M10X1.56055.51719.67R1647M10

฿ 234.79

1 Piece(s) Same day 10M10X1.57065.51719.67R1654M10

฿ 208.84

1 Piece(s) 5 Day(s) 10M12X1.755044.81921.98R2059M12

฿ 194.49

1 Piece(s) 5 Day(s) -M12X1.757064.81921.98R2077M12

฿ 328.40

1 Piece(s) 3 Day(s) -M16X250442427.710R25108M16

฿ 108.38

1 Piece(s) Same day 10M6X1.030271011.54R108.7M6