(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For positioning the workpiece, or as a stopper, etc. The spherical part has been quenched. Excellent Abrasion Resistance.
Material | S45C | Heat Treatment | Spherical parts are quenched at HRC45 or greater | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part SSB-M10X50-B in the Stopper bolt (SSB-B) series.
Part Number |
---|
SSB-M10X30-B |
SSB-M10X40-B |
SSB-M10X60-B |
SSB-M10X70-B |
SSB-M12X50-B |
SSB-M12X60-B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 228.23 | 1 Piece(s) | 10 Day(s) | - | M10X1.5 | 30 | 25.5 | 17 | 19.6 | 7 | R16 | 29 | M10 | ||
฿ 165.76 | 1 Piece(s) | 5 Day(s) | - | M10X1.5 | 40 | 35.5 | 17 | 19.6 | 7 | R16 | 35 | M10 | ||
฿ 233.62 | 1 Piece(s) | Same day | - | M10X1.5 | 60 | 55.5 | 17 | 19.6 | 7 | R16 | 47 | M10 | ||
฿ 234.79 | 1 Piece(s) | Same day | 10 | M10X1.5 | 70 | 65.5 | 17 | 19.6 | 7 | R16 | 54 | M10 | ||
฿ 208.84 | 1 Piece(s) | 5 Day(s) | 10 | M12X1.75 | 50 | 44.8 | 19 | 21.9 | 8 | R20 | 59 | M12 | ||
฿ 193.10 | 1 Piece(s) | 5 Day(s) | - | M12X1.75 | 60 | 54.8 | 19 | 21.9 | 8 | R20 | 68 | M12 |
How can we improve?
How can we improve?