(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For positioning the workpiece, or as a stopper, etc. The spherical part has been quenched. Excellent Abrasion Resistance.
Material | S45C | Heat Treatment | Spherical Section Hardened HRC45 | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part SSB-M8X60-A in the Stopper bolt (SSB-A) series.
Part Number |
---|
SSB-M10X30-A |
SSB-M10X40-A |
SSB-M10X50-A |
SSB-M10X60-A |
SSB-M10X70-A |
SSB-M12X40-A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 160.00 | 1 Piece(s) | 5 Day(s) | - | M10X1.5 | 30 | 20 | 5.5 | 17 | 19.6 | 7 | 7 | R5 | 30 | M10 | ||
฿ 160.93 | 1 Piece(s) | 5 Day(s) | - | M10X1.5 | 40 | 30 | 5.5 | 17 | 19.6 | 7 | 7 | R5 | 36 | M10 | ||
฿ 166.84 | 1 Piece(s) | 7 Day(s) | - | M10X1.5 | 50 | 40 | 5.5 | 17 | 19.6 | 7 | 7 | R5 | 42 | M10 | ||
฿ 138.78 | 1 Piece(s) | Same day | 10 | M10X1.5 | 60 | 50 | 5.5 | 17 | 19.6 | 7 | 7 | R5 | 49 | M10 | ||
฿ 163.87 | 1 Piece(s) | 5 Day(s) | - | M10X1.5 | 70 | 60 | 5.5 | 17 | 19.6 | 7 | 7 | R5 | 55 | M10 | ||
฿ 171.27 | 1 Piece(s) | 5 Day(s) | - | M12X1.75 | 40 | 27.8 | 7 | 19 | 21.9 | 8 | 9 | R8 | 52 | M12 |
How can we improve?
How can we improve?