(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For positioning the workpiece, or as a stopper, etc. The spherical part has been quenched. Excellent Abrasion Resistance.
Part Number |
---|
SSB-M6X30-A |
SSB-M6X40-A |
SSB-M6X50-A |
SSB-M8X30-A |
SSB-M8X40-A |
SSB-M8X50-A |
SSB-M8X60-A |
SSB-M10X30-A |
SSB-M10X40-A |
SSB-M10X50-A |
SSB-M10X60-A |
SSB-M10X70-A |
SSB-M12X40-A |
SSB-M12X70-A |
SSB-M16X50-A |
SSB-M16X80-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 108.38 | JIGS PARTS | 1 Piece(s) | Same day | - | M6X1.0 | 30 | 23.5 | 3.5 | 10 | 11.5 | 4 | 4.5 | R4 | 8.9 | M6 | ||
฿ 130.59 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | - | M6X1.0 | 40 | 33.5 | 3.5 | 10 | 11.5 | 4 | 4.5 | R4 | 11 | M6 | ||
฿ 137.41 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | - | M6X1.0 | 50 | 43.5 | 3.5 | 10 | 11.5 | 4 | 4.5 | R4 | 13 | M6 | ||
฿ 109.49 | JIGS PARTS | 1 Piece(s) | Same day | 10 | M8X1.25 | 30 | 21.3 | 5 | 13 | 15 | 5.5 | 6 | R5 | 17 | M8 | ||
฿ 138.14 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | - | M8X1.25 | 40 | 31.3 | 5 | 13 | 15 | 5.5 | 6 | R5 | 21 | M8 | ||
฿ 106.87 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | - | M8X1.25 | 50 | 41.3 | 5 | 13 | 15 | 5.5 | 6 | R5 | 25 | M8 | ||
฿ 139.89 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | - | M8X1.25 | 60 | 51.3 | 5 | 13 | 15 | 5.5 | 6 | R5 | 29 | M8 | ||
฿ 160.00 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | - | M10X1.5 | 30 | 20 | 5.5 | 17 | 19.6 | 7 | 7 | R5 | 30 | M10 | ||
฿ 160.93 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | - | M10X1.5 | 40 | 30 | 5.5 | 17 | 19.6 | 7 | 7 | R5 | 36 | M10 | ||
฿ 166.84 | NBY JIGS PARTS | 1 Piece(s) | 7 Day(s) | - | M10X1.5 | 50 | 40 | 5.5 | 17 | 19.6 | 7 | 7 | R5 | 42 | M10 | ||
฿ 138.78 | JIGS PARTS | 1 Piece(s) | Same day | 10 | M10X1.5 | 60 | 50 | 5.5 | 17 | 19.6 | 7 | 7 | R5 | 49 | M10 | ||
฿ 163.87 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | - | M10X1.5 | 70 | 60 | 5.5 | 17 | 19.6 | 7 | 7 | R5 | 55 | M10 | ||
฿ 171.27 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | - | M12X1.75 | 40 | 27.8 | 7 | 19 | 21.9 | 8 | 9 | R8 | 52 | M12 | ||
฿ 153.80 | JIGS PARTS | 1 Piece(s) | Same day | 10 | M12X1.75 | 70 | 57.8 | 7 | 19 | 21.9 | 8 | 9 | R8 | 79 | M12 | ||
฿ 299.68 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | - | M16X2 | 50 | 35 | 9 | 24 | 27.7 | 10 | 12 | R10 | 111 | M16 | ||
฿ 372.10 | NBY JIGS PARTS | 1 Piece(s) | 10 Day(s) | - | M16X2 | 80 | 65 | 9 | 24 | 27.7 | 10 | 12 | R10 | 158 | M16 |
Loading...
Material | S45C | Heat Treatment | Spherical Section Hardened HRC45 | Surface Treatment | Black oxide finish |
---|
How can we improve?
How can we improve?