(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SBS/SBH: SUM22, SBS-S: Swing bolt (high-strength) made of SUS316.
Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part SBH04030 in the Swing Bolt (Heavy Duty Type) series.
Part Number |
---|
SBH05040 |
SBH05060 |
SBH06040 |
SBH06050 |
SBH06075 |
SBH08040 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | Mass (g) | Material | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 884.33 | 1 Piece(s) | 5 Day(s) | M5 | 25 | 40 | 12 | 6 | 5 | 5 | SUM22 | M5 | ||
฿ 885.10 | 1 Piece(s) | 5 Day(s) | M5 | 30 | 60 | 12 | 6 | 5 | 10 | SUM22 | M5 | ||
฿ 885.10 | 1 Piece(s) | 5 Day(s) | M6 | 25 | 40 | 14 | 7 | 6 | 10 | SUM22 | M6 | ||
฿ 885.88 | 1 Piece(s) | 5 Day(s) | M6 | 30 | 50 | 14 | 7 | 6 | 15 | SUM22 | M6 | ||
฿ 886.65 | 1 Piece(s) | 5 Day(s) | M6 | 40 | 75 | 14 | 7 | 6 | 20 | SUM22 | M6 | ||
฿ 977.36 | 1 Piece(s) | 5 Day(s) | M8 | 25 | 40 | 18 | 9 | 8 | 20 | SUM22 | M8 |
How can we improve?
How can we improve?