1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Swing Bolt (Heavy Duty Type) (Part Number)

NBY JIGS PARTS

Swing Bolt (Heavy Duty Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 884.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SBS/SBH: SUM22, SBS-S: Swing bolt (high-strength) made of SUS316.

 
Part Number
SBH10075
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter

฿ 1,209.98

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M10407520121050SBS ・ SBH:SUM22 SBS-S:SUS316M10

Loading...

  1. 1

Basic Information

Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SBH10075 in the Swing Bolt (Heavy Duty Type) series.

Products with similar specification

Part Number
SBH06040
SBH06050
SBH06075
SBH10100
SBH12075
SBH12100
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter

฿ 885.10

1 Piece(s) 5 Day(s) M62540147610SUM22M6

฿ 885.88

1 Piece(s) 5 Day(s) M63050147615SUM22M6

฿ 886.65

1 Piece(s) 5 Day(s) M64075147620SUM22M6

฿ 1,577.55

1 Piece(s) 3 Day(s) M104010020121065SBS ・ SBH:SUM22 SBS-S:SUS316M10

฿ 1,565.44

1 Piece(s) 5 Day(s) M12507525141280SBS ・ SBH:SUM22 SBS-S:SUS316M12

฿ 2,072.11

1 Piece(s) 5 Day(s) M1260100251412100SBS ・ SBH:SUM22 SBS-S:SUS316M12