(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SBS/SBH: SUM22, SBS-S: Swing bolt (high-strength) made of SUS316.
Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part SBH16125 in the Swing Bolt (Heavy Duty Type) series.
Part Number |
---|
SBH06040 |
SBH06050 |
SBH06075 |
SBH16150 |
SBH20150 |
SBH20175 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | Mass (g) | Material | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 885.10 | 1 Piece(s) | 5 Day(s) | M6 | 25 | 40 | 14 | 7 | 6 | 10 | SUM22 | M6 | ||
฿ 885.88 | 1 Piece(s) | 5 Day(s) | M6 | 30 | 50 | 14 | 7 | 6 | 15 | SUM22 | M6 | ||
฿ 886.65 | 1 Piece(s) | 5 Day(s) | M6 | 40 | 75 | 14 | 7 | 6 | 20 | SUM22 | M6 | ||
฿ 3,242.11 | 1 Piece(s) | 5 Day(s) | M16 | 75 | 150 | 32 | 17 | 16 | 255 | SBS ・ SBH:SUM22 SBS-S:SUS316 | M16 | ||
฿ 3,898.89 | 1 Piece(s) | 5 Day(s) | M20 | 75 | 150 | 40 | 22 | 18 | 435 | SBS ・ SBH:SUM22 SBS-S:SUS316 | M20 | ||
฿ 5,083.49 | 1 Piece(s) | 5 Day(s) | M20 | 100 | 175 | 40 | 22 | 18 | 470 | SBS ・ SBH:SUM22 SBS-S:SUS316 | M20 |
How can we improve?
How can we improve?