(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SBS/SBH: SUM22, SBS-S: Swing bolt (SUS) made of SUS316.
Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part SBS12100S in the Swing Bolt (SUS) series.
Part Number |
---|
SBS08075S |
SBS10050S |
SBS10075S |
SBS12125S |
SBS16100S |
SBS16150S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | Mass (g) | Material | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,365.24 | 1 Piece(s) | 5 Day(s) | M8 | 40 | 75 | 18 | 9 | 8 | 35 | SUS316 | M8 | ||
฿ 3,220.11 | 1 Piece(s) | 5 Day(s) | M10 | 30 | 50 | 20 | 12 | 10 | 35 | SUS316 | M10 | ||
฿ 3,311.23 | 1 Piece(s) | 3 Day(s) | M10 | 40 | 75 | 20 | 12 | 10 | 65 | SUS316 | M10 | ||
฿ 7,388.36 | 1 Piece(s) | 5 Day(s) | M12 | 60 | 125 | 25 | 14 | 12 | 125 | SUS316 | M12 | ||
฿ 9,833.84 | 1 Piece(s) | 5 Day(s) | M16 | 60 | 100 | 32 | 17 | 16 | 180 | SUS316 | M16 | ||
฿ 13,619.58 | 1 Piece(s) | 5 Day(s) | M16 | 75 | 150 | 32 | 17 | 16 | 260 | SBS ・ SBH:SUM22 SBS-S:SUS316 | M16 |
How can we improve?
How can we improve?