1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Swing Bolt (SUS) (Part Number)

NBY JIGS PARTS

Swing Bolt (SUS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,359.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SBS/SBH: SUM22, SBS-S: Swing bolt (SUS) made of SUS316.

 
Part Number
SBS10075S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter

฿ 3,311.23

NBY JIGS PARTS 1 Piece(s) 3 Day(s) M10407520121065SUS316M10

Loading...

  1. 1

Basic Information

Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SBS10075S in the Swing Bolt (SUS) series.

Products with similar specification

Part Number
SBS08050S
SBS08075S
SBS10050S
SBS10100S
SBS12075S
SBS12100S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter

฿ 2,552.63

1 Piece(s) 3 Day(s) M83050189825SUS316M8

฿ 3,365.24

1 Piece(s) 5 Day(s) M84075189835SUS316M8

฿ 3,220.11

1 Piece(s) 5 Day(s) M10305020121035SUS316M10

฿ 4,868.92

1 Piece(s) 5 Day(s) M1040100201210100SUS316M10

฿ 6,046.50

1 Piece(s) 3 Day(s) M12507525141280SUS316M12

฿ 6,480.46

1 Piece(s) 5 Day(s) M1260100251412100SUS316M12