(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The ball can rotate flexibly up to 9°. Securely clamps even on inclined surfaces. Surface contact is made by the flat ball type. Does not mark the workpiece. The turnover prevention mechanism achieves reliable clamping on the flat surface of the ball.
Material | Main unit: SCM435 ball :SUJ2 | Heat Treatment | Bowl: Hardening HRC56-60 | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part SCB-M8X30-F in the Clamping Bolt (Without turnover prevention mechanism) series.
Part Number |
---|
SCB-M10X50-F |
SCB-M10X60-F |
SCB-M12X30-F |
SCB-M8X35-F |
SCB-M8X40-F |
SCB-M8X50-F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 182.10 | 1 Piece(s) | 5 Day(s) | M10 | 50 | 4.5 | 16 | 10 | 7 | 8 | 6 | 39 | M10 | ||
฿ 183.34 | 1 Piece(s) | 5 Day(s) | M10 | 60 | 4.5 | 16 | 10 | 7 | 8 | 6 | 47 | M10 | ||
฿ 213.70 | 1 Piece(s) | 5 Day(s) | M12 | 30 | 5 | 18 | 12 | 8.5 | 10 | 7.2 | 40 | M12 | ||
฿ 163.27 | 1 Piece(s) | 5 Day(s) | M8 | 35 | 3.5 | 13 | 8 | 5.5 | 6 | 4.5 | 19 | M8 | ||
฿ 163.74 | 1 Piece(s) | 3 Day(s) | M8 | 40 | 3.5 | 13 | 8 | 5.5 | 6 | 4.5 | 21.5 | M8 | ||
฿ 164.20 | 1 Piece(s) | 5 Day(s) | M8 | 50 | 3.5 | 13 | 8 | 5.5 | 6 | 4.5 | 25 | M8 |
How can we improve?
How can we improve?