1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Clamping Bolt (Without turnover prevention mechanism) (Part Number)

NBY JIGS PARTS

Clamping Bolt (Without turnover prevention mechanism)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 128.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The ball can rotate flexibly up to 9°. Securely clamps even on inclined surfaces. Surface contact is made by the flat ball type. Does not mark the workpiece. The turnover prevention mechanism achieves reliable clamping on the flat surface of the ball.

 
Part Number
SCB-M10X50-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter

฿ 182.10

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M10504.5161078639M10

Loading...

  1. 1

Basic Information

Material Main unit: SCM435 ball :SUJ2 Heat Treatment Bowl: Hardening HRC56-60 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SCB-M10X50-F in the Clamping Bolt (Without turnover prevention mechanism) series.

Products with similar specification

Part Number
SCB-M10X25-F
SCB-M10X30-F
SCB-M10X40-F
SCB-M10X60-F
SCB-M12X30-F
SCB-M12X50-F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter

฿ 168.59

1 Piece(s) 5 Day(s) M10254.5161078626M10

฿ 163.47

1 Piece(s) 5 Day(s) M10304.5161078629M10

฿ 169.83

1 Piece(s) 5 Day(s) M10404.5161078634M10

฿ 183.34

1 Piece(s) 5 Day(s) M10604.5161078647M10

฿ 213.70

1 Piece(s) 5 Day(s) M1230518128.5107.240M12

฿ 211.19

1 Piece(s) 3 Day(s) M1250518128.5107.256M12